IESNA:LM-63-2002
[TEST]P955811
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28394
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3110.6 3397.5 3709.5 4040.9 4327.7 4568.1 4750.2 4856.8 4874.3 4822
4767.7 4763.8 4796.8 4868.5 5037.1 5457.6 6502.3 8070.2 9467.5 10541.2
11366.9 12146 12849.5 13510.4 13954.2 13314.6 10777.7 7539.1 5213.4 3506
1478.8 469 222.9 96.9 31 0 0
3110.6 3403.3 3732.7 4052.5 4341.3 4581.6 4775.4 4882 4897.5 4851
4790.9 4789 4814.2 4887.8 5060.3 5389.8 6289.1 7818.2 9376.4 10488.9
11347.5 12211.9 12872.7 13520.1 13998.8 13586 11237 8023.7 5463.5 3635.8
1573.7 509.7 259.7 114.3 40.7 0 0
3110.6 3399.4 3719.2 4027.3 4302.5 4531.2 4707.6 4818.1 4829.7 4789
4744.4 4736.7 4763.8 4837.5 5002.2 5310.3 6041 7419 8969.4 10174.9
11066.5 12004.5 12894.1 13710 14400 14597.6 13016.2 10128.4 6833.7 4438.2
2054.4 810.1 455.4 252 116.3 38.8 0
3110.6 3376.1 3672.7 3967.3 4215.3 4426.6 4595.2 4682.4 4711.5 4694
4661.1 4657.2 4680.5 4715.4 4812.3 5008 5341.4 6108.8 7419 8922.9
10260.2 11502.5 12770 13963.9 15105.4 15996.9 16599.7 16648.1 15605.4 12380.5
6957.7 2490.4 1000.1 534.9 246.1 56.2 0
3110.6 3337.4 3599 3868.4 4102.9 4302.5 4461.5 4568.1 4616.5 4628.1
4626.2 4637.8 4670.8 4701.8 4763.8 4905.3 5153.4 5527.4 6227.1 7409.3
8953.9 10603.3 12262.3 13989.1 15413.6 16758.6 18078.4 19553.3 20702.6 19857.6
15710.1 8653.5 3405.2 1523.3 643.4 65.9 0
3110.6 3316.1 3546.7 3779.3 3992.5 4188.2 4347.1 4471.2 4539 4587.4
4622.3 4678.5 4763.8 4831.6 4895.6 4996.4 5211.5 5556.5 6083.6 6729
7680.6 8926.8 10345.5 11868.8 13440.6 15182.9 17128.8 19413.8 22561.2 24431.5
22351.9 16801.2 9138.1 3259.9 810.1 46.5 0
3110.6 3304.4 3531.2 3765.7 3973.1 4168.8 4337.4 4459.5 4533.2 4579.7
4628.1 4684.3 4765.7 4837.5 4913 5025.4 5234.8 5573.9 6105 6789.1
7701.9 8922.9 10308.7 11801 13403.8 15165.5 17154 19559.1 22557.3 24319.1
22047.6 16479.5 9093.5 3325.8 800.4 52.3 0
3110.6 3265.7 3451.7 3655.2 3851 4040.9 4211.5 4354.9 4457.6 4537.1
4620.4 4721.2 4831.6 4924.7 5015.8 5145.6 5354.9 5678.6 6159.2 6814.3
7647.7 8667.1 9890 11299 12892.1 14684.9 16642.3 18756.8 21353.8 23338.4
20625.1 12880.5 5843.3 1988.5 472.9 40.7 0
3110.6 3240.5 3380 3540.9 3715.3 3891.7 4066.1 4219.2 4358.7 4480.8
4608.8 4730.9 4847.1 4949.9 5066.1 5234.8 5477 5851.1 6413.1 7180.6
8196.2 9407.5 10812.6 12347.5 13909.6 15553.1 17241.2 19033.9 20816.9 21417.8
19030 12754.5 5486.7 1645.4 662.8 184.1 0
3110.6 3195.9 3296.7 3413 3558.3 3717.2 3872.3 4033.2 4180.4 4329.7
4480.8 4618.5 4734.7 4858.8 4990.6 5147.5 5391.7 5783.2 6387.9 7269.7
8417.1 9740.8 11157.5 12593.7 14024 15460.1 16938.8 18355.6 19001 17770.3
13993 7019.7 1895.4 719 391.5 108.5 0
3110.6 3149.4 3199.8 3281.2 3389.7 3507.9 3649.4 3787 3936.2 4075.8
4238.6 4395.6 4550.6 4713.4 4882 5083.6 5360.7 5791 6438.3 7405.4
8674.9 10180.7 11634.3 12886.3 13969.7 14994.9 15828.3 16026 15018.2 12270
7655.4 2798.6 562 172.5 60.1 21.3 0
3110.6 3126.1 3147.4 3209.5 3298.6 3397.5 3515.7 3637.8 3769.6 3911.1
4062.2 4217.3 4387.8 4562.2 4756.1 4988.6 5292.9 5740.6 6368.5 7229
8382.2 9719.5 10946.3 11709.9 12060.7 12124.6 11864.9 11043.2 9537.3 7312.4
4304.5 1465.2 333.4 95 27.1 11.6 0
3110.6 3095.1 3097.1 3130 3190.1 3263.7 3352.9 3447.8 3542.8 3632
3730.8 3821.9 3928.5 4031.2 4143.6 4279.3 4478.9 4792.9 5289 6011.9
6940.3 7882.2 8531.4 8622.5 8103.1 7138 5758 4042.8 2304.4 1054.3
451.6 170.6 64 25.2 11.6 1.9 0
3110.6 3040.9 3000.2 2976.9 2957.5 2922.6 2862.5 2767.6 2641.6 2492.4
2321.8 2141.6 1961.3 1800.5 1676.4 1585.4 1519.5 1494.3 1624.1 1924.5
2257.9 2531.1 2515.6 2073.7 1453.6 969 670.6 467.1 312 193.8
122.1 77.5 38.8 15.5 3.9 0 0
3110.6 2990.5 2897.4 2781.1 2614.5 2407.1 2162.9 1889.6 1598.9 1314
1106.6 998.1 974.9 984.5 1017.5 1046.6 1069.8 1071.8 1046.6 994.2
936.1 878 815.9 748.1 658.9 548.5 428.3 308.2 230.6 168.6
108.5 64 25.2 9.7 3.9 0 0
3110.6 2945.9 2779.2 2556.3 2250.1 1914.8 1564 1253.9 1075.6 1015.6
984.5 957.4 936.1 914.8 903.1 895.4 885.7 864.4 817.9 750
682.2 614.4 548.5 472.9 397.3 331.4 283 240.3 189.9 129.9
65.9 32.9 15.5 5.8 0 0 0
3110.6 2901.3 2666.8 2310.2 1914.8 1513.6 1197.7 1077.6 1042.7 1013.6
984.5 955.5 926.4 897.3 854.7 806.2 750 684.1 612.4 542.7
476.8 418.6 372.1 335.3 300.4 267.5 232.6 184.1 126 85.3
56.2 31 13.6 5.8 0 0 0
3110.6 2874.2 2554.4 2137.7 1668.7 1273.3 1112.5 1079.5 1048.5 1015.6
988.4 955.5 920.6 878 823.7 755.9 682.2 606.6 527.2 449.6
385.7 345 315.9 288.8 259.7 230.6 197.7 157 124 98.8
71.7 46.5 15.5 1.9 0 0 0
3110.6 2835.4 2445.9 1951.6 1467.1 1180.3 1116.3 1085.3 1054.3 1021.4
992.3 961.3 924.5 874.1 806.2 734.5 647.3 560.1 465.1 397.3
352.7 325.6 304.3 281 255.8 224.8 186.1 153.1 127.9 100.8
73.6 46.5 13.6 0 0 0 0
3110.6 2831.5 2411 1879.9 1389.6 1168.7 1128 1095 1062.1 1031.1
1000.1 965.2 928.3 874.1 808.2 721 622.1 523.3 441.9 379.9
341.1 315.9 292.7 267.5 238.4 201.6 160.9 133.7 108.5 83.3
56.2 31 7.8 0 0 0 0
3110.6 2831.5 2385.8 1841.2 1356.7 1168.7 1135.7 1102.8 1065.9 1031.1
1000.1 967.1 930.3 881.8 819.8 734.5 629.9 525.2 436.1 370.2
331.4 308.2 284.9 257.8 224.8 178.3 137.6 114.3 93 69.8
44.6 17.4 1.9 0 0 0 0
3110.6 2841.2 2397.4 1847 1356.7 1168.7 1135.7 1102.8 1067.9 1034.9
1002 969 934.2 887.6 825.6 730.7 626 517.5 428.3 364.4
329.5 306.2 281 255.8 220.9 166.7 129.9 108.5 85.3 62
38.8 13.6 0 0 0 0 0
